IESNA:LM-63-2002
[TEST]P947595
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12617
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1480.4 1853.6 2190.9 2452.1 2665 2785.5 2842.2 2862.4 2964.6 3183.5
3544.9 4001.5 4450.9 4809.7 5123.6 5410.2 5591.3 5637.5 5526.1 5244.1
4674.9 3690.8 3046.7 2551.7 2020.9 1421.8 934.6 655.2 511.3 441.6
400.5 336.7 285.3 99 48.2 7.8 0
1480.4 1866.6 2207.2 2472.9 2668.3 2800.5 2868.2 2887.1 2971.8 3169.1
3503.3 3950.7 4391.6 4762.8 5080 5366.6 5581.5 5659 5588 5349
4873.6 3964.4 3169.8 2661.8 2137.5 1550.1 1019.3 687.8 527.5 457.2
404.4 341.9 287.9 122.4 51.5 9.8 0
1480.4 1850.3 2184.4 2452.7 2661.8 2813.5 2897.6 2933.4 2999.8 3177
3461.6 3858.9 4282.2 4655.4 4956.9 5197.9 5423.9 5534 5505.9 5315.1
4932.8 4308.2 3434.2 2824.6 2304.2 1735 1158.6 769.8 569.2 472.8
417.5 363.4 311.3 237.7 121.1 14.3 0
1480.4 1850.3 2174.6 2442.3 2665.7 2837 2951.6 3011.5 3074.1 3210.8
3422.5 3730.5 4096.6 4447.6 4730.3 4962.1 5156.9 5314.5 5356.8 5294.3
5064.4 4637.8 4038.6 3329.4 2661.8 2068.5 1446.5 926.1 631.7 480.6
414.9 360.2 307.4 244.9 171.9 67.1 0
1480.4 1795.6 2110.2 2385 2620.8 2829.2 2995.3 3105.3 3175.7 3283.8
3459.6 3685.6 3978 4275.7 4543.3 4773.9 4961.5 5128.2 5246.7 5278.6
5215.5 5021.4 4644.9 4075.7 3410.8 2731.5 2035.3 1341.6 842.8 565.3
431.1 383 332.8 254 171.3 53.4 0
1480.4 1766.9 2050.9 2318.6 2566.1 2795.3 3003.7 3168.5 3280.5 3385.4
3516.9 3705.8 3924.6 4184.5 4446.3 4706.8 4928.3 5101.5 5232.4 5340.5
5424.5 5396.5 5278.6 5011 4548.6 3949.4 3178.9 2437.8 1639.3 1012.1
656.5 448.7 325 196.7 99 26.1 0
1480.4 1712.2 1959.1 2211.1 2456 2696.3 2928.2 3134.6 3305.9 3443.3
3582.7 3735.1 3902.5 4110.9 4349.9 4620.9 4899.6 5168.6 5407 5616.7
5807.5 6017.2 6111.6 6170.3 6157.2 5891.5 5384.2 4575.9 3506.5 2375.2
1371 711.9 363.4 209.7 102.3 35.2 0
1480.4 1670.5 1868.5 2084.8 2308.8 2520.5 2747.8 2968.5 3180.9 3368.4
3556 3729.9 3887.5 4057.5 4235.9 4427.4 4649.5 4900.9 5175.7 5467.5
5786 6243.2 6612.5 6837.8 7094.4 7280 7304.1 7054.7 6406 5356.2
3902.5 2518.5 1283.7 523.6 186.9 36.5 0
1480.4 1595.6 1735 1896.5 2073.7 2261.3 2452.1 2641 2827.9 3020
3221.2 3407.5 3610.1 3821.7 4041.9 4262.6 4507.5 4782.4 5086.5 5431
5833.5 6443.8 7049.5 7464.4 7993.8 8617.1 9284 9728.9 9633.8 8738.3
6894.5 4469.8 1895.9 579 182.4 37.8 0
1480.4 1582.6 1721.3 1869.8 2037.2 2214.4 2395.4 2575.8 2754.3 2935.3
3113.8 3298.7 3494.1 3705.8 3924.6 4151.9 4404.6 4684 4996.6 5352.9
5754.7 6400.8 7011.1 7460.4 8026.4 8705.7 9433.8 9897.5 9809.6 8857.4
6853.5 4191 1606.1 443.5 143.3 32.6 0
1480.4 1533.1 1604.8 1701.2 1817.7 1944.7 2073 2207.8 2347.2 2487.9
2629.9 2776.4 2924.3 3080.6 3248.6 3426.4 3621.8 3843.2 4110.2 4415
4786.3 5376.3 5823.8 6265.3 6804 7452 8060.3 8324 8048.6 6998
5166 2875.4 829.1 173.9 58 13 0
1480.4 1496.6 1537 1595 1675.1 1761.7 1856.2 1953.2 2051.5 2156.4
2258.6 2357 2458.6 2559.5 2666.4 2779 2897.6 3041.5 3208.2 3424.4
3737.1 4125.2 4389.6 4685.3 5039 5424.5 5687.7 5595.8 5136 4273.7
3086.4 1579.4 515.2 153.7 52.8 12.4 0
1480.4 1464.1 1469.9 1496.6 1540.3 1585.2 1644.5 1703.1 1761.1 1821.6
1874.4 1921.9 1961.7 1998.1 2023.5 2039.8 2056.1 2067.2 2085.4 2127.7
2229.3 2289.3 2300.3 2322.5 2357 2388.3 2302.9 2032.7 1647.1 1220.5
829.7 470.2 235.8 99.6 48.2 16.9 0
1480.4 1395.7 1345.6 1319.5 1316.9 1327.3 1344.9 1364.4 1378.1 1386.6
1385.9 1369.6 1344.2 1308.4 1260.9 1202.9 1133.2 1060.9 994.5 932.6
868.8 812.1 764.6 725.5 691.7 657.1 614.2 556.2 476.1 368.6
268.3 197.3 136.8 87.9 50.1 14.3 0
1480.4 1332.5 1240.7 1200.3 1190.5 1199 1217.2 1236.8 1246.6 1244
1230.3 1206.2 1171 1127.4 1076.6 1024.5 970.4 916.4 862.9 804.3
745.1 691.7 652.6 629.1 620 621.3 620 601.8 556.8 481.9
366.7 252.7 177.1 116.6 58 13 0
1480.4 1283 1172.3 1128.7 1130.6 1155.4 1182.7 1200.3 1201.6 1189.9
1167.1 1134.5 1096.1 1051.8 1004.9 958.7 909.8 858.4 805.6 756.8
719.7 687.8 666.3 652.6 640.9 627.2 605.7 583.5 556.2 512.6
446.1 350.4 229.9 127 60.6 13 0
1480.4 1235.5 1121.5 1092.2 1110.4 1144.3 1171 1184 1178.8 1158.6
1127.4 1090.2 1047.3 1004.9 960 916.4 886.4 850.6 805.6 769.8
745.7 713.8 663.7 623.9 597.9 572.5 546.4 520.4 496.9 475.4
450 409 334.8 256.6 150.4 36.5 0
1480.4 1208.8 1094.8 1078.5 1109.8 1142.4 1169.1 1176.9 1164.5 1132.6
1094.2 1050.5 1003.6 961.9 926.1 905.9 881.8 857.1 833 779.6
732 694.3 656.5 621.3 584.9 552.9 521.7 493 463.1 428.5
394.7 364.1 319.1 275.5 192.8 74.9 0
1480.4 1186 1077.9 1075.9 1110.4 1141.7 1165.1 1167.8 1148.9 1114.3
1070.7 1022.5 979.5 939.8 913.1 890.3 861 821.3 786.1 743.8
711.2 674.7 638.9 606.3 579 551 521 490.4 454.6 414.9
371.2 332.8 283.3 214.3 142 59.3 0
1480.4 1173 1069.4 1075.3 1113 1143.7 1164.5 1160.6 1136.5 1095.5
1044.7 997.1 956.7 926.1 911.8 877.3 823.9 762 737.3 716.4
679.3 650.6 625.9 589.4 562.1 540.6 512.6 479.3 439.6 396
348.4 327.6 282 184.3 134.2 82.1 0
1480.4 1170.4 1064.2 1075.9 1113.7 1145 1163.8 1158.6 1129.3 1083.1
1031.6 984.7 945 926.1 904 860.3 782.2 730.7 717.7 692.3
659.7 624.6 591.4 566 550.3 536.7 511.3 480 442.2 398.6
352.3 364.1 290.5 194.1 147.8 54.7 0
1480.4 1170.4 1063.5 1077.9 1114.3 1145.6 1163.2 1160.6 1131.9 1083.7
1031.6 984.1 944.4 926.8 902 857.7 776.3 731.4 721 691.7
657.8 619.4 592 558.1 553.6 536.7 510.6 480 444.8 397.9
353.6 358.9 249.4 200.6 145.9 52.8 0
